CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    704 - Adapter C x M - Cast
    Metal Pressure Fittings
        
    
        
            The male adapter features a solder cup and male NPT thread. These fittings provide a means for adapting a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             B031250 704 - Adapter C x M - Cast  | 
                        
                                
                                                             B031100 704 - Adapter C x M - Cast  | 
                        
                                
                                                             B031050 704 - Adapter C x M - Cast  | 
                        
                                
                                                             B031450 704 - Adapter C x M - Cast  | 
                        
                                
                                                             B031400 704 - Adapter C x M - Cast  | 
                |||||
| UPC Code | N/A 039923343345 | N/A 039923343307 | N/A 039923343291 | N/A 039923343383 | N/A 039923343376 | |||||
| eClass Classification | N/A | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Description | N/A 704R 3/4X3/8 CXM ADAPT CAST | N/A 704R 3/4X11/4 CXM ADAPT CAST | N/A 704R 3/4X11/2 CXM ADAPT CAST | N/A 704R 1X11/2 CXM ADAPT CAST | N/A 704R 1X2 CXM MALE ADAPTER | |||||
| Nominal Size 1 | N/A | |||||||||
| Nominal Size 2 | N/A | |||||||||
| Type | N/A Adapter | |||||||||
| Connection Type | N/A C x M (NPT) | |||||||||
| Weight | N/A 0.164 lb | N/A 0.375 lb | N/A 0.592 lb | N/A 0.64 lb | N/A 1.148 lb | |||||
| Size | N/A 3/4 x 3/8 | N/A 3/4 x 1 1/4 | N/A 3/4 x 1 1/2 | N/A 1 x 1 1/2 | N/A 1 x 2 | |||||
| Material | N/A Bronze | |||||||||
| 
                         | 
                ||||||||||
