CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    748 - 90° Wye C x C x C - Cast
    Metal Pressure Fittings
        
    
        
            The wye features solder cups. The fitting allows for a connection to be made in continuous pipeline and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             B340300 90° Wye C x C x C - Cast, 748  | 
                        
                                
                                                             B340400 90° Wye C x C x C - Cast, 748  | 
                ||
| UPC Code | N/A 039923381194 | N/A 039923381224 | ||
| eClass Classification | N/A | |||
| All Type of Item | N/A Fitting | |||
| Description | N/A 748 1/2 CXCXC 90 WYE CAST | N/A 748 1 CXC 90 Y CAST | ||
| Nominal Size 1 | N/A | |||
| Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | |||
| Type of Fitting | N/A | |||
| Type | N/A Y (Wye) | |||
| Connection Type | N/A C x C x C | |||
| Weight | N/A 0.11 lb | N/A 0.611 lb | ||
| Size | N/A 1/2 | N/A 1 | ||
| Material | N/A Bronze | |||
| 
                         | 
                ||||
