CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    707-5-A - 90° Hy-Set Elbow C x C - Cast
    Metal Pressure Fittings
        
    
        
            The 90-degree elbow features solder cups and mounting ears. The fitting provides a means of changing the pipeline direction 90 degrees. The ears allow the fitting to be secured to a wall support using a nail or screw. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             B074000 90° Hy-Set Elbow C x C - Cast, 707-5-A  | 
                        
                                
                                                             B074150 90° Hy-Set Elbow C x C - Cast, 707-5-A  | 
                ||
| UPC Code | N/A 039923354587 | N/A 039923354594 | ||
| eClass Classification | N/A | |||
| All Type of Item | N/A Fitting | |||
| Description | N/A 7075A 1/2 CXC 90 HYSET CAST | N/A 7075-A 3/4 CXC HY-SET (WING) EL CAST | ||
| Nominal Size 1 | N/A | |||
| Nominal Size 2 | N/A | |||
| Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | |||
| Type | N/A Elbow | |||
| Connection Type | N/A C x C | |||
| Weight | N/A 0.129 lb | N/A 0.213 lb | ||
| Size | N/A 1/2 | N/A 3/4 | ||
| Material | N/A Bronze | |||
| 
                         | 
                ||||
