CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    712 - Tee C x C x F - Cast
    Metal Pressure Fittings
        
    
        
            The tee features solder cups on the run and female NPT threads on the branch. This fitting allows for a connection to be made in continuous pipeline and branch out to a different direction while adapting from a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             B145350 Tee C x C x F - Cast, 712-LF  | 
                        
                                
                                                             B145550 Tee C x C x F - Cast, 712-LF  | 
                        
                                
                                                             B145650 Tee C x C x F - Cast, 712-LF  | 
                        
                                
                                                             B145900 Tee C x C x F - Cast, 712-LF  | 
                        
                                
                                                             B145850 Tee C x C x F - Cast, 712-LF  | 
                |||||
| UPC Code | N/A 039923374028 | N/A 039923374059 | N/A 039923374080 | N/A 039923374141 | N/A 039923374134 | |||||
| eClass Classification | N/A | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| All Special Application | N/A | |||||||||
| Description | N/A 712 1/4 CXCXF TEE CAST | N/A 712 3/8 CXCXF TEE CAST | N/A 712R 3/8X3/8X1/4 CXCXF TEE CAST | N/A 712R 1/2X1/2X1/4 CXCXF TEE CAST | N/A 712R 1/2X1/2X3/8 CXCXF TEE CAST | |||||
| Nominal Size 1 | N/A | |||||||||
| Nominal Size 2 | N/A | |||||||||
| Nominal Size 3 | N/A | |||||||||
| Type | N/A Tee | |||||||||
| Connection Type | N/A C x C x F (NPT) | |||||||||
| Weight | N/A 0.080 lb | N/A 0.114 lb | N/A 0.117 lb | N/A 0.160 lb | N/A 0.147 lb | |||||
| Size | N/A 1/4 | N/A 3/8 | N/A 3/8 x 3/8 x 1/4 | N/A 1/2 x 1/2 x 1/4 | N/A 1/2 x 1/2 x 3/8 | |||||
| Material | N/A Bronze | |||||||||
| 
                         | 
                ||||||||||
