CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    710-3-LF - Tee F x F x C - Performance Bronze®
    Metal Pressure Fittings
        
    
        
            The tee features female NPT threads on the run and a solder cup on the branch. This fitting allows for a connection to be made in continuous pipeline and branch out to a different direction while adapting from a threaded connection to a solder connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             B09090L 710-3-LF - Tee F x F x C - Cast  | 
                        
                                
                                                             B09100L 710-3-LF - Tee F x F x C - Cast  | 
                ||
| UPC Code | N/A 039923347084 | N/A 039923347251 | ||
| eClass Classification | N/A | |||
| All Type of Item | N/A Fitting | |||
| Description | N/A 710-3-LF 3/4 FXFXC TEE CAST | N/A 710-3R-LF 3/4X3/4X1/2 FXFXC TEE CAST | ||
| Nominal Size 1 | N/A | |||
| Nominal Size 2 | N/A | |||
| Nominal Size 3 | N/A | |||
| Type | N/A Tee | |||
| Connection Type | N/A F x F x C | |||
| Weight | N/A 0.37 lb | N/A 0.310 lb | ||
| Size | N/A 3/4 | N/A 3/4 x 3/4 x 1/2 | ||
| Material | N/A Lead-Free Bronze | |||
| 
                         | 
                ||||
