
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
707-4-LF - 90° Elbow C x M - Performance Bronze®
Metal Pressure Fittings
The 90-degree elbow features a solder cup and male NPT thread. The fitting provides a means of changing the pipeline direction 90 degrees, as well as adapting from a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings aremore backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() B06970L 90° Elbow C x M - Performance Bronze™, 707-4-LF |
![]() BF6990L 90° Elbow C x M - Performance Bronze™, 707-4-LF |
![]() B07000L 90° Elbow C x M - Performance Bronze™, 707-4-LF |
![]() BF7015L 90° Elbow C x M - Performance Bronze™, 707-4-LF |
![]() B07025L 90° Elbow C x M - Performance Bronze™, 707-4-LF |
|||||
UPC Code | N/A 039923353634 | N/A 039923380135 | N/A 039923333476 | N/A 039923389633 | N/A 039923347213 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A Lead-Free* | |||||||||
Description | N/A 707-4-LF 3/8 CXM 90 ELBOW CAST | N/A 707-4-LF 1/2 CXM 90 ELB FORGED | N/A 707-4R-LF 1/2X3/4 CXM 90 ELBOW CAST | N/A 707-4-LF 3/4 CXM 90 ELB FORGED | N/A 707-4R-LF 3/4X1/2 CXM 90 ELBOW CAST | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | |||||||||
Type | N/A Elbow | |||||||||
Connection Type | N/A C x M (NPT) | |||||||||
Weight | N/A 0.075 lb | N/A 0.095 lb | N/A 0.185 lb | N/A 0.187 lb | N/A 0.180 lb | |||||
Size | N/A 3/8 | N/A 1/2 | N/A 1/2 x 3/4 | N/A 3/4 | N/A 3/4 x 1/2 | |||||
Material | N/A Lead-Free Bronze | |||||||||
|