CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    707-3-6-LF - 90° Union Elbow C x F - Performance Bronze®
    Metal Pressure Fittings
        
    
        
            The 90-degree union elbow features a solder cup, female NPT thread and union connection. The fitting provides a means of changing the pipeline direction 90 degrees, as well as adapting from a solder connection to a threaded connection. The union connection allows for the line to be repaired without damage. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             B06855L 707-3-6-LF - 90° Union Elbow C x F - Cast  | 
                        
                                
                                                             B06860L 707-3-6-LF - 90° Union Elbow C x F - Cast  | 
                ||
| UPC Code | N/A 039923353610 | N/A 039923353627 | ||
| eClass Classification | N/A | |||
| All Type of Item | N/A Fitting | |||
| Description | N/A 707-3-6-LF 1/2 CXF 90 UNION ELBOW CAST | N/A 707-3-6-LF 3/4 CXF 90 UNION ELBOW CAST | ||
| Nominal Size 1 | N/A | |||
| Nominal Size 2 | N/A | |||
| Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | |||
| Type | N/A Elbow | |||
| Connection Type | N/A C x F (NPT) | |||
| Weight | N/A 0.314 lb | N/A 0.483 lb | ||
| Size | N/A 1/2 | N/A 3/4 | ||
| Material | N/A Lead-Free Bronze | |||
| 
                         | 
                ||||
