CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    705-D-LF - Vent Elbow C x C - Performance Bronze®
    Metal Pressure Fittings
        
    
        
            The 90-degree vent elbow features solder cups and a drain port with cap. This fitting provides a means of changing the pipeline direction 90 degrees as well a means to drain the pipe. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             BF4050L 705-D-LF - Vent Elbow C x C - Forged  | 
                        
                                
                                                             BF4065L 705-D-LF - Vent Elbow C x C - Forged  | 
                        
                                
                                                             B04075L 705-D-LF - Vent Elbow C x C - Cast  | 
                |||
| UPC Code | N/A 039923389626 | N/A 039923380104 | N/A 039923347206 | |||
| eClass Classification | N/A | |||||
| All Type of Item | N/A Fitting | |||||
| All Special Application | N/A Lead-Free* | |||||
| Description | N/A 705D-LF 1/2 CXC 90 VENT ELB W/CAP FORGED | N/A 705D-LF 3/4 CXC 90 VENT ELB W/CAP FORGED | N/A 705D-LF 1 CXC 90 VENT ELBOW W/CAP CAST | |||
| Nominal Size 1 | N/A | |||||
| Nominal Size 2 | N/A | |||||
| Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | |||||
| Type | N/A Elbow | |||||
| Connection Type | N/A C x C | |||||
| Weight | N/A 0.082 lb | N/A 0.145 lb | N/A 0.397 lb | |||
| Size | N/A 1/2 | N/A 3/4 | N/A 1 | |||
| Material | N/A Lead-Free Bronze | |||||
| 
                         | 
                ||||||
