CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    703-LF - Adapter C x F - Performance Bronze®
    Metal Pressure Fittings
        
    
        
            The female adapter features a solder cup and female NPT thread. These fittings provide a means for adapting a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             B02470L 703-LF - Adapter C x F - Cast  | 
                        
                                
                                                             B02515L 703-LF - Adapter C x F - Cast  | 
                        
                                
                                                             B02530L 703-LF - Adapter C x F - Cast  | 
                |||
| UPC Code | N/A 039923347190 | N/A 039923338266 | N/A 039923338228 | |||
| eClass Classification | N/A | |||||
| All Type of Item | N/A Fitting | |||||
| Description | N/A 703R-LF 1/2X1 CXF ADAPT CAST | N/A 703R-LF 3/4X3/8 CXF ADAPT CAST | N/A 703R-LF 1X11/2 CXF ADAPT CAST | |||
| Nominal Size 1 | N/A | |||||
| Nominal Size 2 | N/A | |||||
| Type | N/A Adapter | |||||
| Connection Type | N/A C x F (NPT) | |||||
| Weight | N/A 0.281 lb | N/A 0.17 lb | N/A 0.68 lb | |||
| Size | N/A 1/2 x 1 | N/A 3/4 x 3/8 | N/A 1 x 1 1/2 | |||
| Material | N/A Lead-Free Bronze | |||||
| 
                         | 
                ||||||
