CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    600-RS - Coupling with Rolled Tube Stop C x C - Wrot
    Metal Pressure Fittings
        
    
        
            The coupling features solder cups and a rolled stop. The fitting provides a means of connecting two lengths of tube together. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             9000103 Coupling with Rolled Tube Stop C x C - Wrot, 600-RS  | 
                        
                                
                                                             9000153 Coupling with Rolled Tube Stop C x C - Wrot, 600-RS  | 
                        
                                
                                                             9000153CB Coupling with Rolled Tube Stop C x C - Wrot, 600-RS  | 
                        
                                
                                                             9000253 Coupling with Rolled Tube Stop C x C - Wrot, 600-RS  | 
                        
                                
                                                             9000353 Coupling with Rolled Tube Stop C x C - Wrot, 600-RS  | 
                |||||
| UPC Code | N/A 039923306623 | N/A 039923306661 | N/A 039923300584 | N/A 039923306722 | N/A 039923306784 | |||||
| eClass Classification | N/A | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| All Special Application | N/A Lead-Free*; ACR Air Conditioning / Refrigeration | N/A Lead-Free*; ACR Air Conditioning / Refrigeration | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A Lead-Free*; ACR Air Conditioning / Refrigeration | N/A Lead-Free*; ACR Air Conditioning / Refrigeration | |||||
| Description | N/A 600RS 3/16OD CXC ROLL-STOP COUPLING WROT | N/A 600RS 1/8 CXC ROLL-STOP COUPLING WROT | N/A 600RS-CB 1/8 CXC ROLL-STOP COUPLING WROT | N/A 600RS 5/16OD CXC ROLL-STOP COUPLING WROT | N/A 600RS 1/4 CXC ROLL-STOP COUPLING WROT | |||||
| Type | N/A Coupling | |||||||||
| Connection Type | N/A C x C | |||||||||
| Weight | N/A 0.003 lb | N/A 0.005 lb | N/A 0.005 lb | N/A 0.009 lb | N/A 0.008 lb | |||||
| Size | N/A 3/16 | N/A 1/8 | N/A 1/8 | N/A 5/16 | N/A 1/4 | |||||
| Material | N/A Copper | |||||||||
| 
                         | 
                ||||||||||
