
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
3684W Series - Forged DZR Brass 90° Transition Elbow
Metal Pressure Fittings
Forged DZR Brass 90° Transition Elbow
Unit of Measure
Items |
H-36842W 1/2" - Press x ASTM F1960 PEX |
H-36843W 3/4" - Press x ASTM F1960 PEX |
H-36844W 1" - Press x ASTM F1960 PEX |
H-36845W 1 1/4" - Press x ASTM F1960 PEX |
H-36846W 1 1/2" - Press x ASTM F1960 PEX |
|||||
Industry Standards/Certifications | N/A NSF/ANSI 61 & 372 NSF/ANSI 14 IGC 319, PS117 | |||||||||
Type | N/A Elbow | |||||||||
Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A Press x ASTM F1960 PEX | |||||||||
Material | N/A Lead Free DZR Brass | |||||||||
Maximum Temperature | N/A 250 ºF | |||||||||
Maximum Operating Pressure | N/A 250 psi | |||||||||
A | N/A 1.41 in | N/A 1.67 in | N/A 1.90 in | N/A 2.28 in | N/A 2.37 in | |||||
B | N/A 1.23 in | N/A 1.58 in | N/A 1.98 in | N/A 2.41 in | N/A 2.74 in | |||||
Weight | N/A 0.157 lb | N/A 0.268 lb | N/A 0.482 lb | N/A 0.728 lb | N/A 0.904 lb | |||||
|