CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    707-5-A-LF - 90° Hy-Set Elbow C x C - Performance Bronze®
    Metal Pressure Fittings
        
    
        
            The 90-degree elbow features solder cups and mounting ears. The fitting provides a means of changing the pipeline direction 90 degrees. The ears allow the fitting to be secured to a wall support using a nail or screw. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             B07400L 90° Hy-Set Elbow C x C - Performance Bronze™, 707-5-A-LF  | 
                        
                                
                                                             B07415L 90° Hy-Set Elbow C x C - Performance Bronze™, 707-5-A-LF  | 
                ||
| UPC Code | N/A 039923299949 | N/A 039923299956 | ||
| eClass Classification | N/A | |||
| All Type of Item | N/A Fitting | |||
| All Special Application | N/A Lead-Free* | |||
| Description | N/A 707-5-A-LF 1/2 CXC 90 HYSET CAST | N/A 707-5-A-LF 3/4 CXC HY-SET (WING) EL CAST | ||
| Nominal Size 1 | N/A | |||
| Nominal Size 2 | N/A | |||
| Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | |||
| Type | N/A Elbow | |||
| Connection Type | N/A C x C | |||
| Weight | N/A 0.129 lb | N/A 0.213 lb | ||
| Size | N/A 1/2 | N/A 3/4 | ||
| Material | N/A Lead-Free Bronze | |||
| 
                         | 
                ||||
