CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    607-2-2 - 90° Fitting Elbow Close Rough Ftg x Ftg - Wrot
    Metal Pressure Fittings
        
    
        
            The 90-degree elbow features male solder ends and a close rough radius. The fitting provides a means of changing the pipeline direction 90 degrees. It is used when velocity is not a problem. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             9060405 607-2-2 - 90° Fitting Elbow Close Rough Ftg x Ftg - Wrot  | 
                        
                                
                                                             9060505 607-2-2 - 90° Fitting Elbow Close Rough Ftg x Ftg - Wrot  | 
                        
                                
                                                             9060600 607-2-2 - 90° Fitting Elbow Close Rough Ftg x Ftg - Wrot  | 
                        
                                
                                                             9060700 607-2-2 - 90° Fitting Elbow Close Rough Ftg x Ftg - Wrot  | 
                        
                                
                                                             9060700CB 607-2-2 - 90° Fitting Elbow Close Rough Ftg x Ftg - Wrot  | 
                |||||
| NMFC Sub Number | N/A | |||||||||
| Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 1 1/2 | |||||
| Material | N/A Copper | |||||||||
| Type | N/A Elbow | |||||||||
| Connection Type | N/A FTG X FTG | |||||||||
| eClass Classification | N/A | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| All Special Application | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | |||||
| Description | N/A 60722 1/2 FTGXFTG 90 FTG ELBOW WROT | N/A 60722 3/4 FTGXFTG 90 FTG ELBOW WROT | N/A 60722 1 FTGXFTG 90 FTG ELBOW WROT | N/A 60722 11/2 FTGXFTG 90 FTG ELBOW WROT | N/A 60722-CB 11/2 FTGXFTG 90 FTG ELBOW WROT | |||||
| Nominal Size 1 | N/A | |||||||||
| Nominal Size 2 | N/A | |||||||||
| Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | |||||||||
| Weight | N/A 0.055 lb | N/A 0.01 lb | N/A 0.203 lb | N/A 0.46 lb | N/A 0.46 lb | |||||
| 
                         | 
                ||||||||||
