CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    802-F - DWV Threaded Piece C x M - Cast
    Metal DWV Fittings
        
    
        
            The threaded piece features a solder cup and male NPT thread. The fitting provides a means of making a slip joint connection when soldered to the end of the tube and slip joint nut, and a washer is added. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             E022750 DWV Threaded Piece C x M - Cast, 802-F  | 
                        
                                
                                                             E022800 DWV Threaded Piece C x M - Cast, 802-F  | 
                        
                                
                                                             E022900 DWV Threaded Piece C x M - Cast, 802-F  | 
                |||
| UPC Code | N/A 039923473509 | N/A 039923473547 | N/A 039923473585 | |||
| eClass Classification | N/A | |||||
| All Type of Item | N/A Fitting | |||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||
| Description | N/A 802F 11/4 CXM DWV THREAD PIECE CAST | N/A 802F 11/2 CXM DWV THREAD PIECE CAST | N/A 802F 2 CXM DWV THREAD PIECE CAST | |||
| Nominal Size 1 | N/A | |||||
| Nominal Size 2 | N/A | |||||
| Type | N/A Adapter | |||||
| Connection Type | N/A C x M (NPT) | |||||
| Weight | N/A 0.05 lb | N/A 0.057 lb | N/A 0.052 lb | |||
| Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | |||
| Material | N/A Bronze | |||||
| 
                         | 
                ||||||
