CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    901-RP - DWV Repair Coupling (No Stop) C x C - Wrot
    Metal DWV Fittings
        
    
        
            The repair coupling features solder cups and no stop. The fitting provides a means to connect/repair two lengths of tube. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             H010800 DWV Repair Coupling (No Stop) C x C - Wrot, 901-RP  | 
                        
                                
                                                             H010850 DWV Repair Coupling (No Stop) C x C - Wrot, 901-RP  | 
                        
                                
                                                             H010900 DWV Repair Coupling (No Stop) C x C - Wrot, 901-RP  | 
                        
                                
                                                             H010950 DWV Repair Coupling (No Stop) C x C - Wrot, 901-RP  | 
                ||||
| UPC Code | N/A 039923462725 | N/A 039923462749 | N/A 039923462763 | N/A 039923462787 | ||||
| All Type of Item | N/A Fitting | |||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||
| Description | N/A 901RP 11/2 CXC DWV REPAIR COUP W/O STOP | N/A 901RP 2 CXC DWV REPAIR COUPLING W/O STOP | N/A 901RP 3 CXC DWV REPAIR COUPLING W/O STOP | N/A 901RP 4 CXC DWV REPAIR COUPLING W/O STOP | ||||
| Global Item Classification Code | N/A 10004024, Valves/Fittings - Water | |||||||
| Type of Coupling | N/A Straight Size; Repair (No Stop) | |||||||
| Type | N/A Coupling | |||||||
| Connection Type | N/A C x C | |||||||
| Weight | N/A 0.085 lb | N/A 0.137 lb | N/A 0.424 lb | N/A 0.568 lb | ||||
| Size | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | ||||
| Material | N/A Copper | |||||||
| 
                         | 
                ||||||||
