CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    892 - DWV P-Trap with Union Joint C x SJ - Cast
    Metal DWV Fittings
        
    
        
            The P-Trap features a solder x slip joint connection and union joint. The fitting provides a water seal, preventing unwanted gases to enter the dwelling. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             E600350 DWV P-Trap with Union Joint C x SJ - Cast, 892  | 
                        
                                
                                                             E600400 DWV P-Trap with Union Joint C x SJ - Cast, 892  | 
                ||
| UPC Code | N/A 039923498823 | N/A 039923498861 | ||
| eClass Classification | N/A | |||
| All Type of Item | N/A Fitting | |||
| All Special Application | N/A DWV Drain / Waste / Vent | |||
| Description | N/A 892 11/2 CXSJ DWV PTRAP UJ LA PATRN CAST | N/A 892 2 CXSJ DWV PTRAP W/UJ LA PATRN CAST | ||
| Nominal Size 1 | N/A | |||
| Nominal Size 2 | N/A | |||
| Type | N/A Trap | |||
| Connection Type | N/A C x SJ | |||
| Weight | N/A 1.864 lb | N/A 2.628 lb | ||
| Size | N/A 1 1/2 | N/A 2 | ||
| Material | N/A Bronze | |||
| 
                         | 
                ||||
