CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    805-N - DWV No Hub Soil Pipe Adapter C x No Hub - Cast
    Metal DWV Fittings
        
    
        
            The soil adapter features a solder cup and no hub connections. The fitting is designed to adapt copper tube to cast iron soil pipe. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             E041000 DWV No Hub Soil Pipe Adapter C x No Hub - Cast, 805-N  | 
                        
                                
                                                             E041050 DWV No Hub Soil Pipe Adapter C x No Hub - Cast, 805-N  | 
                        
                                
                                                             E041100 DWV No Hub Soil Pipe Adapter C x No Hub - Cast, 805-N  | 
                        
                                
                                                             E041200 DWV No Hub Soil Pipe Adapter C x No Hub - Cast, 805-N  | 
                ||||
| UPC Code | N/A 039923472823 | N/A 039923472847 | N/A 039923472908 | N/A 039923472946 | ||||
| eClass Classification | N/A | |||||||
| All Type of Item | N/A Fitting | |||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||
| Description | N/A 805NR 11/2X2 CXNO HUB DWV SO P ADAP CAST | N/A 805N 2X2 CXNO HUB DWV SOIL P ADAPT CAST | N/A 805N 3X3 CXNO HUB DWV SOIL P ADAPT CAST | N/A 805N 4X4 CXNO HUB DWV SOIL P ADAPT CAST | ||||
| Nominal Size 1 | N/A | |||||||
| Nominal Size 2 | N/A | |||||||
| Type | N/A Adapter | |||||||
| Connection Type | N/A C x No Hub | |||||||
| Weight | N/A 0.420 lb | N/A 0.397 lb | N/A 0.75 lb | N/A 1.234 lb | ||||
| Size | N/A 1 1/2 x 2 | N/A 2 | N/A 3 | N/A 4 x 4 | ||||
| Material | N/A Bronze | |||||||
| 
                         | 
                ||||||||
