CAD/BIM eCatalog
Batch CAD Cart (0)
▾
836 - DWV Long Turn Tee Wye C x C x C x C - Cast
Metal DWV Fittings
The double long turn tee-wye features solder cups and long turn radius. This fitting allows for a connection to be made in continuous pipeline and branch out in two different directions. The long turn radius enhances the takeaway of waste water. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
E281050 DWV Long Turn Tee Wye C x C x C x C - Cast, 836 |
E280150 DWV Long Turn Tee Wye C x C x C x C - Cast, 836 |
E280200 DWV Long Turn Tee Wye C x C x C x C - Cast, 836 |
|||
UPC Code | N/A 039923506320 | N/A 039923506382 | N/A 039923506405 | |||
eClass Classification | N/A | |||||
All Type of Item | N/A Fitting | |||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||
Description | N/A 836 11/2 CXCXCXC DWV DBLE LG TRN TY CAST | N/A 836 2 CXCXCXC DWV DOUBLE LT TEE CAST | N/A 836R 2X2X11/2X11/2 DWV DBLE LT TY CAST | |||
Nominal Size 1 | N/A | |||||
Nominal Size 2 | N/A | |||||
Nominal Size 3 | N/A | |||||
Nominal Size 4 | N/A | |||||
Type | N/A T-Y (Tee-Wye) | |||||
Connection Type | N/A C x C x C | |||||
Weight | N/A 1.250 lb | N/A 2.831 lb | N/A 1.963 lb | |||
Size | N/A 1 1/2 | N/A 2 | N/A 2 x 2 x 1 1/2 x 1 1/2 | |||
Material | N/A Bronze | |||||
|