
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
803-2 - DWV Fitting Adapter Ftg x F - Cast
Metal DWV Fittings
The female adapter features a male solder end and female NPT thread. The fitting provides a means of adapting a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, andmore backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() E026050 DWV Fitting Adapter Ftg x F - Cast, 803-2 |
![]() E026150 DWV Fitting Adapter Ftg x F - Cast, 803-2 |
![]() E026250 DWV Fitting Adapter Ftg x F - Cast, 803-2 |
|||
UPC Code | N/A 039923470980 | N/A 039923471024 | N/A 039923471062 | |||
eClass Classification | N/A | |||||
All Type of Item | N/A Fitting | |||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||
Description | N/A 8032 11/2 FTGXF DWV FTG ADAPT CAST | N/A 8032 2 FTGXF DWV FTG ADAPT CAST | N/A 8032 3 FTGXF DWV FTG ADAPT CAST | |||
Nominal Size 1 | N/A | |||||
Nominal Size 2 | N/A | |||||
Type | N/A Adapter | |||||
Connection Type | N/A Ftg x F | |||||
Weight | N/A 0.369 lb | N/A 0.553 lb | N/A 1.439 lb | |||
Size | N/A 1 1/2 | N/A 2 | N/A 3 | |||
Material | N/A Bronze | |||||
|