CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    901-2 - DWV External Bushing Ftg x C - Wrot
    Metal DWV Fittings
        
    
        
            The external bushing features a male solder end and a solder cup. The fitting provides a means of reducing the size of a line. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             H013050 DWV External Bushing Ftg x C - Wrot, 901-2  | 
                        
                                
                                                             H013200 DWV External Bushing Ftg x C - Wrot, 901-2  | 
                        
                                
                                                             H013150 DWV External Bushing Ftg x C - Wrot, 901-2  | 
                |||
| UPC Code | N/A 039923461605 | N/A 039923461643 | N/A 039923461629 | |||
| All Type of Item | N/A Fitting | |||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||
| Description | N/A 9012 11/2X11/4 FTGXC DWV EXT BUSH WROT | N/A 901-2 2X11/4 FTGXC DWV EXT BUSHING WROT | N/A 901-2 2X11/2 FTGXC DWV EXT BUSHING WROT | |||
| Global Item Classification Code | N/A 10004024, Valves/Fittings - Water | |||||
| Type | N/A Bushing | |||||
| Connection Type | N/A Ftg x C | |||||
| Weight | N/A 0.129 lb | N/A 0.185 lb | N/A 0.187 lb | |||
| Material | N/A Copper | |||||
| Nominal Size 1 | N/A Ftg | |||||
| Nominal Size 2 | N/A C | |||||
| 
                         | 
                ||||||
