CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    801-2 - DWV External Bushing Ftg x C - Cast
    Metal DWV Fittings
        
    
        
            The external bushing features a male solder end and a solder cup. The fitting provides a means of reducing the size of a line. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             E013350 DWV External Bushing Ftg x C - Cast, 801-2  | 
                        
                                
                                                             E013300 DWV External Bushing Ftg x C - Cast, 801-2  | 
                        
                                
                                                             E013500 DWV External Bushing Ftg x C - Cast, 801-2  | 
                        
                                
                                                             E013450 DWV External Bushing Ftg x C - Cast, 801-2  | 
                ||||
| UPC Code | N/A 039923476128 | N/A 039923476104 | N/A 039923476180 | N/A 039923476166 | ||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||
| Description | N/A 8012 3X11/2 DWV EXT BUSH FTG X C | N/A 8012 3X2 DWV EXT BUSHING FTG X C | N/A 8012 4X2 FTGXC DWV FTG REDUCER CAST | N/A 8012 4X3 FTGXC DWV EXT BUSH CAST | ||||
| Global Item Classification Code | N/A 10004024, Valves/Fittings - Water | |||||||
| Images [Data Group] | N/A Cast Copper | |||||||
| Type | N/A Bushing | |||||||
| Connection Type | N/A Ftg x C | |||||||
| Weight | N/A 0.651 lb | N/A 0.613 lb | N/A 1.087 lb | N/A 1.116 lb | ||||
| Material | N/A Bronze | |||||||
| Nominal Size 1 | N/A Ftg | |||||||
| Nominal Size 2 | N/A C | |||||||
| 
                         | 
                ||||||||
