CAD/BIM eCatalog
Batch CAD Cart (0)
▾
835 - DWV Double Tee C x C x C x C - Cast
Metal DWV Fittings
The double tee features solder cups. This fitting allows for a connection to be made in continuous pipeline and branch out in two different directions. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information, in addition to special made-to-order products. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
E270250 DWV Double Tee C x C x C x C - Cast, 835 |
E270300 DWV Double Tee C x C x C x C - Cast, 835 |
E270350 DWV Double Tee C x C x C x C - Cast, 835 |
E270450 DWV Double Tee C x C x C x C - Cast, 835 |
E270650 DWV Double Tee C x C x C x C - Cast, 835 |
|||||
UPC Code | N/A 039923493903 | N/A 039923493927 | N/A 039923493941 | N/A 039923493989 | N/A 039923494061 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
Description | N/A 835 11/4 CXCXCXC DWV DBL TEE CAST | N/A 835 11/2 CXCXCXC DWV DOUBLE SAN TEE CAST | N/A 835R 11/2X11/2X11/4X11/4 DWV DBL TEE | N/A 835 2 CXCXCXC DWV DOUBLE SAN TEE CAST | N/A 835RR 2X11/2X11/2X11/2 DWV DBL TEE CAST | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Nominal Size 3 | N/A | |||||||||
Nominal Size 4 | N/A | |||||||||
Type | N/A Tee | |||||||||
Connection Type | N/A C x C x C | |||||||||
Weight | N/A 0.645 lb | N/A 0.846 lb | N/A 0.717 lb | N/A 1.389 lb | N/A 0.942 lb | |||||
Size | N/A 1 1/4 | N/A 1 1/2 | N/A 1 1/2 x 1 1/2 x 1 1/4 x 1 1/4 | N/A 2 | N/A 2 x 1 1/2 x 1 1/2 x 1 1/2 | |||||
Material | N/A Bronze | |||||||||
|