CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    901 - DWV Coupling C x C - Wrot
    Metal DWV Fittings
        
    
        
            The coupling features solder cups. The fitting provides a means of connecting two lengths of tube together. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             H009250 DWV Coupling C x C - Wrot, 901  | 
                        
                                
                                                             H009350 DWV Coupling C x C - Wrot, 901  | 
                        
                                
                                                             H009450 DWV Coupling C x C - Wrot, 901  | 
                        
                                
                                                             H009550 DWV Coupling C x C - Wrot, 901  | 
                        
                                
                                                             H009600 DWV Coupling C x C - Wrot, 901  | 
                |||||
| UPC Code | N/A 039923462305 | N/A 039923462329 | N/A 039923462343 | N/A 039923462367 | N/A 039923462381 | |||||
| Description | N/A 901 11/4 CXC DWV COUPLING W/STOP WROT | N/A 901 11/2 CXC DWV COUPLING W/STOP WROT | N/A 901R 11/2X11/4 CXC DWV COUPLING W/STOP | N/A 901 2 CXC DWV COUPLING W/STOP WROT | N/A 901R 2X11/2 CXC DWV COUPLING W/STOP WROT | |||||
| Type of Coupling | N/A Reducing Size; with Stop | N/A Reducing Size; with Stop | N/A Reducing Size; with Stop | N/A with Stop; Straight Size | N/A Reducing Size; with Stop | |||||
| Size | N/A 1 1/4 | N/A 1 1/2 | N/A 1 1/2 x 1 1/4 | N/A 2 | N/A 2 x 1 1/2 | |||||
| Nominal Size 1 | N/A 1 1/4 | N/A 1 1/2 | N/A 1 1/2 | N/A 2 | N/A 2 | |||||
| Nominal Size 2 | N/A 1 1/4 | N/A 1 1/2 | N/A 1 1/4 | N/A 2 | N/A 1 1/2 | |||||
| 
                         | 
                ||||||||||
