
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
804-2 - DWV Adapter Ftg x M - Cast
Metal DWV Fittings
The male adapter features a male solder end and male NPT thread. The fitting provides a means of adapting a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backedmore by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() E032050 804-2 - DWV Adapter Ftg x M - Cast |
![]() E032100 804-2 - DWV Adapter Ftg x M - Cast |
||
UPC Code | N/A 039923471284 | N/A 039923471307 | ||
eClass Classification | N/A | |||
All Type of Item | N/A Fitting | |||
All Special Application | N/A DWV Drain / Waste / Vent | |||
Description | N/A 8042 11/2 FTGXM DWV FTG ADAPT CAST | N/A 8042 2 FTGXM DWV FTG ADAPT CAST | ||
Nominal Size 1 | N/A | |||
Nominal Size 2 | N/A | |||
Type | N/A Adapter | |||
Connection Type | N/A Ftg x M | |||
Weight | N/A 0.5 lb | N/A 0.712 lb | ||
Size | N/A 1 1/2 | N/A 2 | ||
Material | N/A Bronze | |||
|