
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
904 - DWV Adapter C x M - Wrot
Metal DWV Fittings
The male adapter features a solder cup and male NPT thread. The fitting provides a means of adapting a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() H030250 DWV Adapter C x M - Wrot, 904 |
![]() H030350 DWV Adapter C x M - Wrot, 904 |
||
UPC Code | N/A 039923460301 | N/A 039923460325 | ||
eClass Classification | N/A | |||
All Type of Item | N/A Fitting | |||
All Special Application | N/A DWV Drain / Waste / Vent | |||
Description | N/A 904 11/4 CXM DWV ADAPTER WROT | N/A 904R 11/4X11/2 CXM DWV ADAPTER WROT | ||
Nominal Size 1 | N/A | |||
Nominal Size 2 | N/A | |||
Type | N/A Adapter | |||
Connection Type | N/A C x M (NPT) | |||
Weight | N/A 0.298 lb | N/A 0.371 lb | ||
Size | N/A 1 1/4 | N/A 1 1/4 x 1 1/2 | ||
Material | N/A Copper | |||
|