CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    804 - DWV Adapter C x M - Cast
    Metal DWV Fittings
        
    
        
            The male adapter features a solder cup and male NPT thread. The fitting provides a means of adapting a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             E030500 DWV Adapter C x M - Cast, 804  | 
                        
                                
                                                             E030600 DWV Adapter C x M - Cast, 804  | 
                        
                                
                                                             E030550 DWV Adapter C x M - Cast, 804  | 
                        
                                
                                                             E030700 DWV Adapter C x M - Cast, 804  | 
                        
                                
                                                             E030750 DWV Adapter C x M - Cast, 804  | 
                |||||
| UPC Code | N/A 039923470522 | N/A 039923470560 | N/A 039923470546 | N/A 039923470584 | N/A 039923470607 | |||||
| eClass Classification | N/A | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
| Description | N/A 804 11/2 CXM DWV ADAPT CAST | N/A 804R 11/2X11/4 CXM DWV ADAPT CAST | N/A 804R 11/2X2 CXM DWV ADAPT CAST | N/A 804 2 CXM DWV ADAPT CAST | N/A 804R 2X11/2 CXM DWV ADAPT CAST | |||||
| Nominal Size 1 | N/A | |||||||||
| Nominal Size 2 | N/A | |||||||||
| Type | N/A Adapter | |||||||||
| Connection Type | N/A C x M (NPT) | |||||||||
| Weight | N/A 0.342 lb | N/A 0.313 lb | N/A 0.67 lb | N/A 0.426 lb | N/A 0.520 lb | |||||
| Size | N/A 1 1/2 | N/A 1 1/2 x 1 1/4 | N/A 1 1/2 x 2 | N/A 2 | N/A 2 x 1 1/2 | |||||
| Material | N/A Bronze | |||||||||
| 
                         | 
                ||||||||||
