CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    W51BG-V - Butterfly Valve - Model B, Corzan® CPVC Schedule 80, FKM
    Industrial Plastic Valves
        
    
        
            The valve's ductile iron disc is encapsulated with EPDM material to create a tight seal. With the built-in O-ring seals no gaskets are required between mating flanges. The valve is easy to install but cannot be used as an isolation valve. Please refer to Chemtrol technical data sheets, valve selection guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 exhibits excellent corrosion resistance properties and has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping systems. Chemtrol® Corzan® CPVC valves are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                 MB220AF W51BG-V - Butterfly Valve - Model C, CPVC Schedule 80, FKM  | 
                        
                                
                                 MB220AH W51BG-V - Butterfly Valve - Model C, CPVC Schedule 80, FKM  | 
                        
                                
                                 MB220AK W51BG-V - Butterfly Valve - Model C, CPVC Schedule 80, FKM  | 
                        
                                
                                 MB220AL W51BG-V - Butterfly Valve - Model C, CPVC Schedule 80, FKM  | 
                        
                                
                                 MB220AM W51BG-V - Butterfly Valve - Model C, CPVC Schedule 80, FKM  | 
                |||||
| UPC Code | N/A 039923407092 | N/A 039923407108 | N/A 039923407115 | N/A 039923407122 | N/A 039923407139 | |||||
| Type | N/A Butterfly Valve | |||||||||
| Connection Type | N/A Wafer | |||||||||
| Valve Size | N/A 3 | N/A 4 | N/A 6 | N/A 8 | N/A 10 | |||||
| Material | N/A CPVC | |||||||||
| Seal Material | N/A FKM Fluoroelastomer | |||||||||
| Description | N/A W51BGV0 3 MODC BFV NO OP CPVC/FKM | N/A W51BGV0 4 MODC BFV NO OP CPVC/FKM | N/A W51BGV0 6 MODC BFV NO OP CPVC/FKM | N/A W51BGV0 8 MODC BFV NO OP CPVC/FKM | N/A W51BGV0 10 MODC BFV NO OP CPVC/FKM | |||||
| Valve Operator | N/A Bare Stem / Bare Shaft | |||||||||
| eClass Classification | N/A CPVC Sch 80 Butterfly Valves | |||||||||
| All Type of Item | N/A Valve | |||||||||
| Weight | N/A 3.04 lb | N/A 6.183 lb | N/A 11.330 lb | N/A 14.609 lb | N/A 15.785 lb | |||||
| 
                         | 
                ||||||||||