
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
W51BG-E - Butterfly Valve - Model B, Corzan® CPVC Schedule 80, EPDM
Industrial Plastic Valves
The valve's ductile iron disc is encapsulated with EPDM material to create a tight seal. With the built-in O-ring seals no gaskets are required between mating flanges. The valve is easy to install but cannot be used as an isolation valve. Please refer to Chemtrol technical data sheets, valve selection guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 exhibits excellent corrosion resistance properties and has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping systems. Chemtrol® Corzan® CPVC valves are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
MB210AE W51BG-E - Butterfly Valve - Model C, CPVC Schedule 80, EPDM |
MB210AF W51BG-E - Butterfly Valve - Model C, CPVC Schedule 80, EPDM |
MB210AH W51BG-E - Butterfly Valve - Model C, CPVC Schedule 80, EPDM |
MB210AK W51BG-E - Butterfly Valve - Model C, CPVC Schedule 80, EPDM |
MB210AL W51BG-E - Butterfly Valve - Model C, CPVC Schedule 80, EPDM |
|||||
UPC Code | N/A 039923406880 | N/A 039923406897 | N/A 039923406903 | N/A 039923406910 | N/A 039923406927 | |||||
Type | N/A Butterfly Valve | |||||||||
Connection Type | N/A Wafer | |||||||||
Valve Size | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 6 | N/A 8 | |||||
Material | N/A CPVC | |||||||||
Seal Material | N/A EPDM Rubber | |||||||||
Description | N/A W51BGE0 2-1/2 MODC BFV NO OP CPVC/EP-NSF | N/A W51BGE0 3 MODC BFV NO OP CPVC/EPDM-NSF | N/A W51BGE0 4 MODC BFV NO OP CPVC/EPDM-NSF | N/A W51BGE0 6 MODC BFV NO OP CPVC/EPDM-NSF | N/A W51BGE0 8 MODC BFV NO OP CPVC/EPDM-NSF | |||||
Valve Operator | N/A Bare Stem / Bare Shaft | |||||||||
eClass Classification | N/A CPVC Sch 80 Butterfly Valves | |||||||||
All Type of Item | N/A Valve | |||||||||
Weight | N/A 2.660 lb | N/A 3.04 lb | N/A 6.183 lb | N/A 11.330 lb | N/A 14.609 lb | |||||
|