CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    T62BC-E - Ball Check Valve - Threaded, True Union, Chem-Pure® Natural Polypropylene Schedule 80, EPDM
    Industrial Plastic Valves
        
    
        
            The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. The valve can be easily joined with the socket end connections. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants (natural) are added to the plastic resin. Chem-Pure® natural polypropylene demonstrates excellent chemical resistance properties, including aqueous solutions of acids, alkalis and salts, and a number of organic solvents. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball check valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             MN818A6 T62BC-E - Ball Check Valve - Threaded, True Union, Chem-Pure® Natural PP Schedule 80, EPDM  | 
                        
                                
                                                             MN818A8 T62BC-E - Ball Check Valve - Threaded, True Union, Chem-Pure® Natural PP Schedule 80, EPDM  | 
                        
                                
                                                             MN818AA T62BC-E - Ball Check Valve - Threaded, True Union, Chem-Pure® Natural PP Schedule 80, EPDM  | 
                        
                                
                                                             MN818AB T62BC-E - Ball Check Valve - Threaded, True Union, Chem-Pure® Natural PP Schedule 80, EPDM  | 
                        
                                
                                                             MN818AC T62BC-E - Ball Check Valve - Threaded, True Union, Chem-Pure® Natural PP Schedule 80, EPDM  | 
                |||||
| UPC Code | N/A 039923336002 | N/A 039923336019 | N/A 039923336026 | N/A 039923336033 | N/A 039923336040 | |||||
| Type | N/A Check Valve | |||||||||
| Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Connection Type | N/A F x F | |||||||||
| Material | N/A PP | |||||||||
| Description | N/A T62BC-E 1/2 TU THD BALL CHK EPDM NPP | N/A T62BC-E 3/4 TU THD BALL CHK EPDM NPP | N/A T62BC-E 1 TU THD BALL CHK EPDM NPP | N/A T62BC-E 1-1/4 TU THD BALL CHK EPDM NPP | N/A T62BC-E 1-1/2 TU THD BALL CHK EPDM NPP | |||||
| eClass Classification | 
                                            
                                            
                                                N/A
                                                Natural PP Ball-Check Valves  | 
                                |||||||||
| Color | N/A Natural | |||||||||
| Weight | N/A 0.271 lb | N/A 0.408 lb | N/A 0.528 lb | N/A 0.528 lb | N/A 1.496 lb | |||||
| 
                         | 
                ||||||||||
