CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    S62TB-V - Ball Valve - Model C, Socket, Tru-Bloc® True Union, Chem-Pure® Natural Polypropylene Schedule 80, FKM
    Industrial Plastic Valves
        
    
        
            The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. Tru-Bloc® advances the True Union concept with the self-adjusting energizer O-ring. The valve can be easily joined with the socket end connections. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants (natural) are added to the plastic resin. Chem-Pure® natural polypropylene demonstrates excellent chemical resistance properties, including aqueous solutions of acids, alkalis and salts, and a number of organic solvents. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball check valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             MN599AF S62TB-V - Ball Valve - Model C, Socket, Tru-Bloc® True Union, Chem-Pure® Natural PP Schedule 80, FKM  | 
                        
                                
                                                             MN599AH S62TB-V - Ball Valve - Model C, Socket, Tru-Bloc® True Union, Chem-Pure® Natural PP Schedule 80, FKM  | 
                        
                                
                                                             MN909A6 S62TB-V - Ball Valve - Model C, Socket, Tru-Bloc® True Union, Chem-Pure® Natural PP Schedule 80, FKM  | 
                        
                                
                                                             MN909A8 S62TB-V - Ball Valve - Model C, Socket, Tru-Bloc® True Union, Chem-Pure® Natural PP Schedule 80, FKM  | 
                        
                                
                                                             MN909AA S62TB-V - Ball Valve - Model C, Socket, Tru-Bloc® True Union, Chem-Pure® Natural PP Schedule 80, FKM  | 
                |||||
| UPC Code | N/A 039923753137 | N/A 039923753144 | N/A 039923237897 | N/A 039923237903 | N/A 039923753083 | |||||
| Type | N/A Ball Valve | |||||||||
| Valve Size | N/A 3 | N/A 4 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
| Connection Type | N/A S x S | |||||||||
| Material | N/A PP | |||||||||
| Description | N/A S62TBV 3 SOC TUTB BALLVLV NATPPRO/FKM | N/A S62TBV 4 SOC TU BALLVLV NATPPRO/FKM | N/A S62TBV 1/2 TUTB MODEL-C FKM NPP | N/A S62TBV 3/4 TUTB MODEL-C SOC FKM NPP | N/A S62TB-V 1 NPP SOC TB-TUBV C | |||||
| Valve Operator | N/A Direct Handle | |||||||||
| eClass Classification | 
                                            
                                            
                                                N/A
                                                Natural PP Ball Valves  | 
                                |||||||||
| Color | N/A Natural | |||||||||
| Weight | N/A 7.148 lb | N/A 13.401 lb | N/A 0.290 lb | N/A 0.5 lb | N/A 0.82 lb | |||||
| 
                         | 
                ||||||||||
