CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    U51BC-E - Ball Check Valve - True Union, Corzan® CPVC Schedule 80, Universal Ends, EPDM
    Industrial Plastic Valves
        
    
        
            The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. The valve can be easily joined with the universal socket and threaded end connections. Please refer to Chemtrol technical data sheets, valve selection guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC valves are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball check valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             MB817U6 U51BC-E - Ball Check Valve - True Union, Corzan® CPVC Schedule 80, Universal Ends, EPDM  | 
                        
                                
                                                             MB817U8 U51BC-E - Ball Check Valve - True Union, Corzan® CPVC Schedule 80, Universal Ends, EPDM  | 
                        
                                
                                                             MB817UA U51BC-E - Ball Check Valve - True Union, Corzan® CPVC Schedule 80, Universal Ends, EPDM  | 
                        
                                
                                                             MB817UB U51BC-E - Ball Check Valve - True Union, Corzan® CPVC Schedule 80, Universal Ends, EPDM  | 
                        
                                
                                                             MB817UC U51BC-E - Ball Check Valve - True Union, Corzan® CPVC Schedule 80, Universal Ends, EPDM  | 
                |||||
| UPC Code | N/A 039923743800 | N/A 039923743817 | N/A 039923743824 | N/A 039923743831 | N/A 039923743848 | |||||
| Type | N/A Check Valve | |||||||||
| Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Connection Type | N/A Universal (S & F) x Universal (S & F) | |||||||||
| Material | N/A CPVC | |||||||||
| Description | N/A U51BC-E 1/2 TU BALL CK EPDM CPVC | N/A U51BC-E 3/4 TU BALL CK EPDM CPVC | N/A U51BC-E 1 TU BALL CK EPDM CPVC | N/A U51BC-E 11/4 TU BALL CK EPDM CPVC | N/A U51BC-E 11/2 TU BALL CK EPDM CPVC | |||||
| eClass Classification | 
                                            
                                            
                                                N/A
                                                CPVC Sch 80 Ball-Check Valves  | 
                                |||||||||
| Color | N/A Light Grey | |||||||||
| Weight | N/A 0.444 lb | N/A 0.762 lb | N/A 1.117 lb | N/A 2.703 lb | N/A 2.857 lb | |||||
| 
                         | 
                ||||||||||
