
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T51TB-E - Ball Valve - Model C, Threaded, Tru-Bloc® True Union, Corzan® CPVC Schedule 80, EPDM
Industrial Plastic Valves
The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. Tru-Bloc® advances the True Union concept with the self-adjusting energizer O-ring. The valve can be easily joined with the threaded end connections. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC valves are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() MB610AF T51TB-E - Ball Valve - Model C, Threaded, Tru-Bloc® True Union, Corzan® CPVC Schedule 80, EPDM |
![]() MB610AH T51TB-E - Ball Valve - Model C, Threaded, Tru-Bloc® True Union, Corzan® CPVC Schedule 80, EPDM |
||
UPC Code | N/A 039923748379 | N/A 039923748386 | ||
Type | N/A Ball Valve | |||
Valve Size | N/A 3 | N/A 4 | ||
Connection Type | N/A F (NPT) x F (NPT) | |||
Material | N/A CPVC | |||
Description | N/A T51TB-E 3 THD TUBV EPDM CPVC | N/A T51TB-E 4 THD TUBV EPDM CPVC | ||
Valve Operator | N/A Direct Handle | |||
eClass Classification |
N/A
CPVC Sch 80 Ball Valves |
|||
Color | N/A Light Grey | |||
Weight | N/A 11.763 lb | N/A 20.000 lb | ||
|