
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F51TB-E - Ball Valve - Flanged, Tru-Bloc® True Union, Corzan® CPVC Schedule 80, EPDM
Industrial Plastic Valves
The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. Tru-Bloc® advances the True Union concept with the self-adjusting energizer O-ring. The valve can be easily joined with the flanged end connections. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC valves are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() MB612AF F51TB-E - Ball Valve - Flanged, Tru-Bloc® True Union, Corzan® CPVC Schedule 80, EPDM |
![]() MB612AH F51TB-E - Ball Valve - Flanged, Tru-Bloc® True Union, Corzan® CPVC Schedule 80, EPDM |
![]() MB612AK F51TB-E - Ball Valve - Flanged, Tru-Bloc® True Union, Corzan® CPVC Schedule 80, EPDM |
![]() MB933A6 F51TB-E - Ball Valve - Flanged, Tru-Bloc® True Union, Corzan® CPVC Schedule 80, EPDM |
![]() MB933A8 F51TB-E - Ball Valve - Flanged, Tru-Bloc® True Union, Corzan® CPVC Schedule 80, EPDM |
|||||
UPC Code | N/A 039923748188 | N/A 039923748195 | N/A 039923748201 | N/A 039923241726 | N/A 039923241733 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A Flg x Flg | |||||||||
Size | N/A 3 | N/A 4 | N/A 6 | N/A 1/2 | N/A 3/4 | |||||
Material | N/A CPVC | |||||||||
Description | N/A F51TB-E 3 FLG TUBV EPDM CPVC | N/A F51TB-E 4 FLG TUBV EPDM CPVC | N/A F51TB-E 6 FLG TUBV EPDM CPVC | N/A F51TB-E 1/2 FLG TUBV EPDM CPVC MOD-D | N/A F51TB-E 3/4 FLG TUBV EPDM CPVC MOD-D | |||||
Valve Operator | N/A Direct Handle | |||||||||
eClass Classification |
N/A
CPVC Sch 80 Ball Valves |
|||||||||
Color | N/A Light Grey | |||||||||
Weight | N/A 16.257 lb | N/A 26.260 lb | N/A 34.011 lb | N/A 0.948 lb | N/A 1.534 lb | |||||
|