CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    S51TB-V - Ball Valve - Model C, Socket, Tru-Bloc® True Union, Corzan® CPVC Schedule 80, FKM
    Industrial Plastic Valves
        
    
        
            The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. Tru-Bloc® advances the True Union concept with the self-adjusting energizer O-ring. The valve can be easily joined with the socket end connections. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC valves are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             MB599AF S51TB-V - Ball Valve - Model C, Socket, Tru-Bloc® True Union, Corzan® CPVC Schedule 80, FKM  | 
                        
                                
                                                             MB599AH S51TB-V - Ball Valve - Model C, Socket, Tru-Bloc® True Union, Corzan® CPVC Schedule 80, FKM  | 
                        
                                
                                                             MB599AK S51TB-V - Ball Valve - Model C, Socket, Tru-Bloc® True Union, Corzan® CPVC Schedule 80, FKM  | 
                |||
| UPC Code | N/A 039923749253 | N/A 039923749260 | N/A 039923749277 | |||
| Type | N/A Ball Valve | |||||
| Valve Size | N/A 3 | N/A 4 | N/A 6 | |||
| Connection Type | N/A S Socket x S Socket | |||||
| Material | N/A CPVC | |||||
| Description | N/A S51TB-V 3 SOC TUBV FKM CPVC | N/A S51TB-V 4 SOC TUBV FKM CPVC | N/A S51TB-V 6 SOC TUBV FKM CPVC | |||
| Valve Operator | N/A Direct Handle | |||||
| eClass Classification | 
                                            
                                            
                                                N/A
                                                CPVC Sch 80 Ball Valves  | 
                                |||||
| Color | N/A Light Grey | |||||
| Weight | N/A 12.100 lb | N/A 19.838 lb | N/A 31.950 lb | |||
| 
                         | 
                ||||||
