
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T51D2-V - Ball Valve - Threaded, True Union, 3-Way 2-Position (Diverter), Corzan® CPVC Schedule 80, FKM
Industrial Plastic Valves
The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. No disruption or length change of connected piping is required. The valve can be easily joined with the threaded end connections. Please refer to Chemtrol technical data sheets, valve selection guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC valves are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() MB975A6 T51D2-V - Ball Valve - Threaded, True Union, 3-Way 2-Position (Diverter), Corzan® CPVC Schedule 80, FKM |
![]() MB975A8 T51D2-V - Ball Valve - Threaded, True Union, 3-Way 2-Position (Diverter), Corzan® CPVC Schedule 80, FKM |
![]() MB975AA T51D2-V - Ball Valve - Threaded, True Union, 3-Way 2-Position (Diverter), Corzan® CPVC Schedule 80, FKM |
![]() MB975AB T51D2-V - Ball Valve - Threaded, True Union, 3-Way 2-Position (Diverter), Corzan® CPVC Schedule 80, FKM |
![]() MB975AC T51D2-V - Ball Valve - Threaded, True Union, 3-Way 2-Position (Diverter), Corzan® CPVC Schedule 80, FKM |
|||||
UPC Code | N/A 039923745422 | N/A 039923745439 | N/A 039923745446 | N/A 039923745453 | N/A 039923745460 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A F (NPT) x F (NPT) x F (NPT) | |||||||||
Material | N/A CPVC | |||||||||
Description | N/A T51D2-V 1/2 THD TU DIV BV FKM CPVC | N/A T51D2-V 3/4 TU DIV BV FKM CPVC | N/A T51D2-V 1 THD TU DIV BV FKM CPVC | N/A T51D2-V 1 1/4 TU DIV BV FKM CPVC | N/A T51D2-V 1 1/2 THD TU DIV BV FKM CPVC | |||||
Valve Operator | N/A Direct Handle | |||||||||
eClass Classification |
N/A
CPVC Multiport and Diverter Valves |
|||||||||
Color | N/A Light Grey | |||||||||
Weight | N/A 0.619 lb | N/A 1.116 lb | N/A 1.543 lb | N/A 3.606 lb | N/A 2.904 lb | |||||
|