
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F61BC-V - Ball Check Valve - Flanged, True Union, Black PP, FKM
Industrial Plastic Valves
The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. The valve can be easily joined with the flanged end connections. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball check valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() MC802A6 F61BC-V - Ball Check Valve - Flanged, True Union, Black PP, FKM |
![]() MC802A8 F61BC-V - Ball Check Valve - Flanged, True Union, Black PP, FKM |
![]() MC802AA F61BC-V - Ball Check Valve - Flanged, True Union, Black PP, FKM |
![]() MC802AC F61BC-V - Ball Check Valve - Flanged, True Union, Black PP, FKM |
![]() MC802AD F61BC-V - Ball Check Valve - Flanged, True Union, Black PP, FKM |
|||||
UPC Code | N/A 039923751508 | N/A 039923751515 | N/A 039923751522 | N/A 039923751546 | N/A 039923751553 | |||||
Type | N/A Check Valve | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A Flg x Flg | |||||||||
Material | N/A PP | |||||||||
Description | N/A F61BC-V 1/2 FLG BALL CHK PPRO/FKM | N/A F61BC-V 3/4 FLG BALLCHK PPRO/FKM | N/A F61BC-V 1 FLG BALL CHK PPRO/FKM | N/A F61BC-V 1-1/2 FLG BALL CHK PPRO/FKM | N/A F61BC-V 2 FLG BALL CHK PPRO/FKM | |||||
eClass Classification |
N/A
Black PP Ball-Check Valves |
|||||||||
Color | N/A Black | |||||||||
Weight | N/A 0.611 lb | N/A 0.893 lb | N/A 1.197 lb | N/A 2.569 lb | N/A 4.087 lb | |||||
|