
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
U45BC-E - Ball Check Valve - Universal Ends, True Union, PVC Schedule 80, EPDM
Industrial Plastic Valves
The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. The valve can be easily joined with the universal socket and threaded end connections. Please refer to Chemtrol technical data sheets, valve selection guides and catalogs for engineering and installation information. PVC Schedule 80 exhibits excellent corrosion resistance properties and has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping systems. Chemtrol® PVC valves are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() MA817U6 U45BC-E - Ball Check Valve - Universal Ends, True Union, PVC Schedule 80, EPDM |
![]() MA817U8 U45BC-E - Ball Check Valve - Universal Ends, True Union, PVC Schedule 80, EPDM |
![]() MA817UA U45BC-E - Ball Check Valve - Universal Ends, True Union, PVC Schedule 80, EPDM |
![]() MA817UB U45BC-E - Ball Check Valve - Universal Ends, True Union, PVC Schedule 80, EPDM |
![]() MA817UC U45BC-E - Ball Check Valve - Universal Ends, True Union, PVC Schedule 80, EPDM |
|||||
UPC Code | N/A 039923735324 | N/A 039923735331 | N/A 039923735348 | N/A 039923735355 | N/A 039923735362 | |||||
Type | N/A Check Valve | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A Universal (S & F) x Universal (S & F) | |||||||||
Material | N/A PVC | |||||||||
Description | N/A U45BC-E 1/2 TU BALL CK EPDM PVC | N/A U45BC-E 3/4 TU BALL CK EPDM PVC | N/A U45BC-E 1 TU BALL CK EPDM PVC | N/A U45BC-E 1 1/4 TU BALL CK EPDM PVC | N/A U45BC-E 1 1/2 TU BALL CK EPDM PVC | |||||
eClass Classification |
N/A
PVC Sch 80 Ball-Check Valves |
|||||||||
Color | N/A Dark Grey | |||||||||
Weight | N/A 0.412 lb | N/A 0.712 lb | N/A 1.03 lb | N/A 2.446 lb | N/A 2.582 lb | |||||
|