
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T61BC-V - Ball Check Valve - Threaded, True Union, Black PP, FKM
Industrial Plastic Valves
The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. The valve can be easily joined with the threaded end connections. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball check valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() MC800A6 T61BC-V - Ball Check Valve - Threaded, True Union, Black PP, FKM |
![]() MC800A8 T61BC-V - Ball Check Valve - Threaded, True Union, Black PP, FKM |
![]() MC800AA T61BC-V - Ball Check Valve - Threaded, True Union, Black PP, FKM |
![]() MC800AB T61BC-V - Ball Check Valve - Threaded, True Union, Black PP, FKM |
![]() MC800AC T61BC-V - Ball Check Valve - Threaded, True Union, Black PP, FKM |
|||||
UPC Code | N/A 039923751645 | N/A 039923751652 | N/A 039923751669 | N/A 039923751676 | N/A 039923751683 | |||||
Type | N/A Check Valve | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A F x F | |||||||||
Material | N/A PP | |||||||||
Description | N/A T61BC-V 1/2 THD BALL CHK PPRO/FKM | N/A T61BC-V 3/4 THD BALL CHK PPRO/FKM | N/A T61BC-V 1 THD BALL CHK PPRO/FKM | N/A T61BC-V 1-1/4THD BALL CHK PPRO/FKM | N/A T61BC-V 1-1/2 THD BALL CHK PPRO/FKM | |||||
eClass Classification |
N/A
Black PP Ball-Check Valves |
|||||||||
Color | N/A Black | |||||||||
Weight | N/A 0.317 lb | N/A 0.489 lb | N/A 0.619 lb | N/A 1.349 lb | N/A 1.455 lb | |||||
|