CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    T66BC-V - Ball Check Valve - Threaded, True Union, Kynar® Natural PVDF Schedule 80, FKM
    Industrial Plastic Valves
        
    
        
            The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. The valve can be easily joined with the threaded end connections. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball check valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             ME800A6 T66BC-V - Ball Check Valve - Threaded, True Union, Kynar® Natural PVDF Schedule 80, FKM  | 
                        
                                
                                                             ME800A8 T66BC-V - Ball Check Valve - Threaded, True Union, Kynar® Natural PVDF Schedule 80, FKM  | 
                        
                                
                                                             ME800AA T66BC-V - Ball Check Valve - Threaded, True Union, Kynar® Natural PVDF Schedule 80, FKM  | 
                        
                                
                                                             ME800AC T66BC-V - Ball Check Valve - Threaded, True Union, Kynar® Natural PVDF Schedule 80, FKM  | 
                        
                                
                                                             ME800AD T66BC-V - Ball Check Valve - Threaded, True Union, Kynar® Natural PVDF Schedule 80, FKM  | 
                |||||
| UPC Code | N/A 039923756183 | N/A 039923756190 | N/A 039923756206 | N/A 039923756220 | N/A 039923756237 | |||||
| Type | N/A Check Valve | |||||||||
| Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
| Connection Type | N/A F x F | |||||||||
| Material | N/A PVDF | |||||||||
| Description | N/A T66BC-V 1/2"THD BALL CHECK FKM NPVDF | N/A T66BC-V 3/4"THD BALL CHECK FKM NPVDF | N/A T66BC-V 1" THD BALL CHECK FKM NPVDF | N/A T66BC-V 11/2"THD BALL CHECK FKM NPVDF | N/A T66BC-V 2"THD BALL CHECK FKM NPVDF | |||||
| eClass Classification | 
                                            
                                            
                                                N/A
                                                Natural PVDF Ball-Check Valves  | 
                                |||||||||
| Color | N/A Natural | |||||||||
| Weight | N/A 0.446 lb | N/A 0.727 lb | N/A 0.96 lb | N/A 2.367 lb | N/A 4.748 lb | |||||
| 
                         | 
                ||||||||||
