CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    S66BC-V - Ball Check Valve - Socket, True Union, Kynar® Natural PVDF Schedule 80, FKM
    Industrial Plastic Valves
        
    
        
            The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. The valve can be easily joined with the socket end connections. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball check valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             ME801A6 S66BC-V - Ball Check Valve - Socket, True Union, Kynar® Natural PVDF Schedule 80, FKM  | 
                        
                                
                                                             ME801A8 S66BC-V - Ball Check Valve - Socket, True Union, Kynar® Natural PVDF Schedule 80, FKM  | 
                        
                                
                                                             ME801AA S66BC-V - Ball Check Valve - Socket, True Union, Kynar® Natural PVDF Schedule 80, FKM  | 
                        
                                
                                                             ME801AC S66BC-V - Ball Check Valve - Socket, True Union, Kynar® Natural PVDF Schedule 80, FKM  | 
                        
                                
                                                             ME801AD S66BC-V - Ball Check Valve - Socket, True Union, Kynar® Natural PVDF Schedule 80, FKM  | 
                |||||
| UPC Code | N/A 039923756091 | N/A 039923756107 | N/A 039923756114 | N/A 039923756138 | N/A 039923756145 | |||||
| Type | N/A Check Valve | |||||||||
| Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
| Connection Type | N/A S x S | |||||||||
| Material | N/A PVDF | |||||||||
| Description | N/A S66BC-V 1/2" SOC BALL CHECK FKM NPVDF | N/A S66BC-V 3/4"SOC BALL CHECK FKM NPVDF | N/A S66BC-V 1"SOC BALL CHECK FKM NPVDF | N/A S66BC-V 11/2"SOC BALL CHECK FKM NPVDF | N/A S66BC-V 2"SOC BALL CHECK FKM NPVDF | |||||
| eClass Classification | 
                                            
                                            
                                                N/A
                                                Natural PVDF Ball-Check Valves  | 
                                |||||||||
| Color | N/A Natural | |||||||||
| Weight | N/A 0.432 lb | N/A 0.711 lb | N/A 0.936 lb | N/A 2.317 lb | N/A 4.608 lb | |||||
| 
                         | 
                ||||||||||
