CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    T51BC-V - Ball Check Valve - Threaded, True Union, Corzan® CPVC Schedule 80, FKM
    Industrial Plastic Valves
        
    
        
            The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. The valve can be easily joined with the threaded end connections. Please refer to Chemtrol technical data sheets, valve selection guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC valves are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             MB800AF T51BC-V - Ball Check Valve - Threaded, True Union, Corzan® CPVC Schedule 80, FKM  | 
                        
                                
                                                             MB800AH T51BC-V - Ball Check Valve - Threaded, True Union, Corzan® CPVC Schedule 80, FKM  | 
                ||
| UPC Code | N/A 039923744111 | N/A 039923744128 | ||
| Type | N/A Check Valve | |||
| Valve Size | N/A 3 | N/A 4 | ||
| Connection Type | N/A F (NPT) x F (NPT) | |||
| Material | N/A CPVC | |||
| Description | N/A T51BC-V 3 THD TU BALL CK FKM CPVC | N/A T51BC-V 4 THD TU BALL CK FKM CPVC | ||
| eClass Classification | 
                                            
                                            
                                                N/A
                                                CPVC Sch 80 Ball-Check Valves  | 
                                |||
| Color | N/A Light Grey | |||
| Weight | N/A 10.505 lb | N/A 17.883 lb | ||
| 
                         | 
                ||||
