
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S61TB-E - Ball Valve - Model C, Socket, Tru-Bloc® True Union, Black PP, EPDM
Industrial Plastic Valves
The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. Tru-Bloc® advances the True Union concept with the self-adjusting energizer O-ring. The valve can be easily joined with the socket end connections. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() MC913A6 S61TB-E - Ball Valve - Model C, Socket, Tru-Bloc® True Union, Black PP, EPDM |
![]() MC913A8 S61TB-E - Ball Valve - Model C, Socket, Tru-Bloc® True Union, Black PP, EPDM |
![]() MC913AC S61TB-E - Ball Valve - Model C, Socket, Tru-Bloc® True Union, Black PP, EPDM |
![]() MC913AD S61TB-E - Ball Valve - Model C, Socket, Tru-Bloc® True Union, Black PP, EPDM |
![]() MC913AA S61TB-E - Ball Valve - Model C, Socket, Tru-Bloc® True Union, Black PP, EPDM |
|||||
UPC Code | N/A 039923334886 | N/A 039923334916 | N/A 039923334893 | N/A 039923334909 | N/A 039923000712 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 1/2 | N/A 2 | N/A 1 | |||||
Connection Type | N/A S x S | |||||||||
Material | N/A PP | |||||||||
Description | N/A S61TB-E 1/2 TUTB MODEL-C SOC EPDM BPP | N/A S61TB-E 3/4 TUTB MODEL-C SOC EPDM BPP | N/A S61TB-E 1-1/2 TUTB MODEL-C SOC EPDM BPP | N/A S61TB-E 2 TUTB MODEL-C SOC EPDM BPP | N/A S61TBE 1"BPP SOC TBBV EPDM | |||||
Valve Operator | N/A Direct Handle | |||||||||
eClass Classification |
N/A
Black PP Ball Valves |
|||||||||
Color | N/A Black | |||||||||
Weight | N/A 0.38 lb | N/A 0.66 lb | N/A 1.695 lb | N/A 2.961 lb | N/A 0.753 lb | |||||
|