
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F61TB-V - Ball Valve - Model C, Flanged, Tru-Bloc® True Union, Black PP, FKM
Industrial Plastic Valves
The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. Tru-Bloc® advances the True Union concept with the self-adjusting energizer O-ring. The valve can be easily joined with the flanged end connections. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() MC606A6 F61TB-V - Ball Valve - Model C, Flanged, Tru-Bloc® True Union, Black PP, FKM |
![]() MC606A8 F61TB-V - Ball Valve - Model C, Flanged, Tru-Bloc® True Union, Black PP, FKM |
![]() MC912AA F61TB-V - Ball Valve - Model C, Flanged, Tru-Bloc® True Union, Black PP, FKM |
![]() MC912AC F61TB-V - Ball Valve - Model C, Flanged, Tru-Bloc® True Union, Black PP, FKM |
![]() MC912AD F61TB-V - Ball Valve - Model C, Flanged, Tru-Bloc® True Union, Black PP, FKM |
|||||
UPC Code | N/A 039923752079 | N/A 039923752086 | N/A 039923751720 | N/A | N/A 039923751751 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A Flg x Flg | |||||||||
Material | N/A PP | |||||||||
Description | N/A F61TB-V 1/2 FLG TUBV FKM BPP | N/A F61TB-V 3/4 FLG TUBV FKM BPP | N/A F61TB-V 1 FLG TUBV FKM BPP | N/A F61TB-V 11/2 BPP FLG TB-TUBV C | N/A F61TB-V 2 FLG TUBV FKM BPP | |||||
Valve Operator | N/A Direct Handle | |||||||||
eClass Classification |
N/A
Black PP Ball Valves |
|||||||||
Color | N/A Black | |||||||||
Weight | N/A 0.635 lb | N/A 1.035 lb | N/A 1.331 lb | N/A 2.713 lb | N/A 4.453 lb | |||||
|