CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    F51TB-V - Ball Valve - Tru-Bloc® True Union, Corzan® CPVC Schedule 80, FKM, Flanged
    Industrial Plastic Valves
        
    
        
            The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. Tru-Bloc® advances the True Union concept with the self-adjusting energizer O-ring. The valve can be easily joined with the flanged end connections. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC valves are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             MB931A6 F51TB-V - Ball Valve - Tru-Bloc® True Union, Corzan® CPVC Schedule 80, FKM, Flanged  | 
                        
                                
                                                             MB931A8 F51TB-V - Ball Valve - Tru-Bloc® True Union, Corzan® CPVC Schedule 80, FKM, Flanged  | 
                        
                                
                                                             MB931AA F51TB-V - Ball Valve - Tru-Bloc® True Union, Corzan® CPVC Schedule 80, FKM, Flanged  | 
                        
                                
                                                             MB931AB F51TB-V - Ball Valve - Tru-Bloc® True Union, Corzan® CPVC Schedule 80, FKM, Flanged  | 
                        
                                
                                                             MB931AC F51TB-V - Ball Valve - Tru-Bloc® True Union, Corzan® CPVC Schedule 80, FKM, Flanged  | 
                |||||
| UPC Code | N/A 039923241702 | N/A 039923241719 | N/A 039923273697 | N/A 039923322227 | N/A 039923322234 | |||||
| Type | N/A Ball Valve | |||||||||
| Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Connection Type | N/A Flg x Flg | |||||||||
| Material | N/A CPVC | |||||||||
| Description | N/A F51TB-V 1/2 FLG TUBV FKM CPVC MOD-D | N/A F51TB-V 3/4 FLG TUBV FKM CPVC MOD-D | N/A F51TB-V 1 FLG TUBV FKM CPVC MOD-D | N/A F51TB-V 1-1/4 FLG TUBV FKM CPVC MOD-D | N/A F51TB-V 1-1/2 FLG TUBV FKM CPVC MOD-D | |||||
| Valve Operator | N/A Direct Handle | |||||||||
| eClass Classification | 
                                            
                                            
                                                N/A
                                                CPVC Sch 80 Ball Valves  | 
                                |||||||||
| Color | N/A Light Grey | |||||||||
| Weight | N/A 0.949 lb | N/A 1.740 lb | N/A 2.380 lb | N/A 4.246 lb | N/A 5.062 lb | |||||
| 
                         | 
                ||||||||||
