CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    F45TB-V-BBV - Bleach Ball Valve - Flanged, Tru-Bloc® True Union, Vented, PVC Schedule 80, FKM
    Industrial Plastic Valves
        
    
        
            All inner surfaces of the Tru-Bloc® bleach ball valve are kept constantly wetted and vented to the upstream side when the valve is in the closed position, eliminating the conditions required for gas accumulation and caustic crystallization in the body cavity. The Tru-Bloc® valve is engineered with a self-adjusting seat and upstream and downstream blocking capability to stop flow when an alternate union is removed for servicing the piping system. The valve can be easily joined with the flanged end connections. Please refer to Chemtrol technical data sheets, valve selection guides and catalogs for engineering and installation information. PVC Schedule 80 exhibits excellent corrosion resistance properties and has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping systems. Chemtrol PVC valves are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             MA604AF F45TB-V-BBV - Bleach Ball Valve - Flanged, Tru-Bloc® True Union, Vented, PVC Schedule 80, FKM  | 
                        
                                
                                                             MA604AH F45TB-V-BBV - Bleach Ball Valve - Flanged, Tru-Bloc® True Union, Vented, PVC Schedule 80, FKM  | 
                        
                                
                                                             MA604AK F45TB-V-BBV - Bleach Ball Valve - Flanged, Tru-Bloc® True Union, Vented, PVC Schedule 80, FKM  | 
                |||
| UPC Code | N/A 039923760487 | N/A 039923760494 | N/A 039923760500 | |||
| Type | N/A Ball Valve | |||||
| Valve Size | N/A 3 | N/A 4 | N/A 6 | |||
| Connection Type | N/A Flg x Flg | |||||
| Material | N/A PVC | |||||
| Description | N/A F45TB-V-BBV 3" BLEACH BALL VALVE | N/A F45TB-V-BBV 4 BLEACH BALL VALVE | N/A F45TB-V BBV 6" BLEACH BALL VALVE | |||
| Valve Operator | N/A Direct Handle | |||||
| eClass Classification | 
                                            
                                            
                                                N/A
                                                PVC Sch 80 Ball Valves  | 
                                |||||
| Color | N/A Dark Grey | |||||
| Weight | N/A 14.660 lb | N/A 25.069 lb | N/A 31.129 lb | |||
| 
                         | 
                ||||||
