CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    T65BC-V - Ball Check Valve - Threaded, True Union, Kynar® Red PVDF Schedule 80, FKM
    Industrial Plastic Valves
        
    
        
            The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. The valve can be easily joined with the threaded end connections. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® red PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Red pigment provides UV protection. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball check valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             MD800A6 T65BC-V - Ball Check Valve - Threaded, True Union, Kynar® Red PVDF Schedule 80, FKM  | 
                        
                                
                                                             MD800A8 T65BC-V - Ball Check Valve - Threaded, True Union, Kynar® Red PVDF Schedule 80, FKM  | 
                        
                                
                                                             MD800AA T65BC-V - Ball Check Valve - Threaded, True Union, Kynar® Red PVDF Schedule 80, FKM  | 
                        
                                
                                                             MD800AC T65BC-V - Ball Check Valve - Threaded, True Union, Kynar® Red PVDF Schedule 80, FKM  | 
                        
                                
                                                             MD800AD T65BC-V - Ball Check Valve - Threaded, True Union, Kynar® Red PVDF Schedule 80, FKM  | 
                |||||
| UPC Code | N/A 039923754141 | N/A 039923754158 | N/A 039923754165 | N/A 039923754189 | N/A 039923754196 | |||||
| Type | N/A Check Valve | |||||||||
| Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
| Connection Type | N/A F x F | |||||||||
| Material | N/A PVDF | |||||||||
| Description | N/A T65BC-V 1/2 THD TU BALL CK FKM RPVDF | N/A T65BC-V 3/4 THD TU BALL CK FKM RPVDF | N/A T65BC-V 1 THD TU BALL CK FKM RPVDF | N/A T65BC-V 11/2 THD TU BALL CK FKM PVDF | N/A T65BC-V 2 THD TU BALL CK FKM RPVDF | |||||
| eClass Classification | 
                                            
                                            
                                                N/A
                                                Red PVDF Ball-Check Valves  | 
                                |||||||||
| Color | N/A Red | |||||||||
| Weight | N/A 0.446 lb | N/A 0.727 lb | N/A 1.089 lb | N/A 2.495 lb | N/A 5.288 lb | |||||
| 
                         | 
                ||||||||||
