CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    F65BC-V - Ball Check Valve - Flanged, True Union, Kynar® Red PVDF Schedule 80, FKM
    Industrial Plastic Valves
        
    
        
            The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. The valve can be easily joined with the flanged end connections. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® red PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Red pigment provides UV protection. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball check valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             MD802A6 F65BC-V - Ball Check Valve - Flanged, True Union, Kynar® Red PVDF Schedule 80, FKM  | 
                        
                                
                                                             MD802A8 F65BC-V - Ball Check Valve - Flanged, True Union, Kynar® Red PVDF Schedule 80, FKM  | 
                        
                                
                                                             MD802AA F65BC-V - Ball Check Valve - Flanged, True Union, Kynar® Red PVDF Schedule 80, FKM  | 
                        
                                
                                                             MD802AC F65BC-V - Ball Check Valve - Flanged, True Union, Kynar® Red PVDF Schedule 80, FKM  | 
                        
                                
                                                             MD802AD F65BC-V - Ball Check Valve - Flanged, True Union, Kynar® Red PVDF Schedule 80, FKM  | 
                |||||
| UPC Code | N/A 039923754004 | N/A 039923754011 | N/A 039923754028 | N/A 039923754042 | N/A 039923754059 | |||||
| Type | N/A Check Valve | |||||||||
| Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
| Connection Type | N/A Flg x Flg | |||||||||
| Material | N/A PVDF | |||||||||
| Description | N/A F65BC-V 1/2 FLG TU BALL CK FKM RPVDF | N/A F65BC-V 3/4 FLG TU BALL CK FKM RPVDF | N/A F65BC-V 1 FLG TU BALL CK FKM RPVDF | N/A F65BC-V 11/2 FLG TU BALL CK FKM RPVDF | N/A F65BC-V 2 FLG TU BALL CK FKM RPVDF | |||||
| eClass Classification | 
                                            
                                            
                                                N/A
                                                Red PVDF Ball-Check Valves  | 
                                |||||||||
| Color | N/A Red | |||||||||
| Weight | N/A 0.946 lb | N/A 1.487 lb | N/A 2.086 lb | N/A 4.314 lb | N/A 7.132 lb | |||||
| 
                         | 
                ||||||||||
