CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    U51TB-V - Ball Valve - Model D, Universal End, Tru-Bloc® True Union, Corzan® HP CPVC Schedule 80, FKM
    Industrial Plastic Valves
        
    
        
            The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. Tru-Bloc® advances the True Union concept with the self-adjusting energizer O-ring. The valve can be easily joined with the universal socket and threaded end connections. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC valves are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             MB930U6 U51TB-V - Ball Valve - Model D, Universal End, Tru-Bloc® True Union, Corzan® HP CPVC Schedule 80, FKM  | 
                        
                                
                                                             MB930U8 U51TB-V - Ball Valve - Model D, Universal End, Tru-Bloc® True Union, Corzan® HP CPVC Schedule 80, FKM  | 
                        
                                
                                                             MB930UA U51TB-V - Ball Valve - Model D, Universal End, Tru-Bloc® True Union, Corzan® HP CPVC Schedule 80, FKM  | 
                        
                                
                                                             MB930UB U51TB-V - Ball Valve - Model D, Universal End, Tru-Bloc® True Union, Corzan® HP CPVC Schedule 80, FKM  | 
                        
                                
                                                             MB930UC U51TB-V - Ball Valve - Model D, Universal End, Tru-Bloc® True Union, Corzan® HP CPVC Schedule 80, FKM  | 
                |||||
| UPC Code | N/A 039923242037 | N/A 039923241948 | N/A 039923241849 | N/A 039923322197 | N/A 039923322203 | |||||
| Type | N/A Ball Valve | |||||||||
| Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Connection Type | N/A Universal (S & F) x Universal (S & F) | |||||||||
| Material | N/A CPVC | |||||||||
| Description | N/A U51TB-V 1/2 TUBV FKM CPVC MOD-D | N/A U51TB-V 3/4 TUBV FKM CPVC MOD-D | N/A U51TB-V 1 TUBV FKM CPVC MOD-D | N/A U51TB-V 1 1/4 TUBV FKM CPVC MOD-D | N/A U51TB-V 1 1/2 TUBV FKM CPVC MOD-D | |||||
| Valve Operator | N/A Direct Handle | |||||||||
| eClass Classification | 
                                            
                                            
                                                N/A
                                                CPVC Sch 80 Ball Valves  | 
                                |||||||||
| Color | N/A Light Grey | |||||||||
| Weight | N/A 0.6 lb | N/A 1.000 lb | N/A 1.420 lb | N/A 2.848 lb | N/A 3.240 lb | |||||
| 
                         | 
                ||||||||||
