CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    T61TB-V - Ball Valve - Model C, Threaded, Tru-Bloc® True Union, Black PP, FKM
    Industrial Plastic Valves
        
    
        
            The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. Tru-Bloc® advances the True Union concept with the self-adjusting energizer O-ring. The valve can be easily joined with the threaded end connections. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             MC910A6 T61TB-V - Ball Valve - Model C, Threaded, Tru-Bloc® True Union, Black PP, FKM  | 
                        
                                
                                                             MC910A8 T61TB-V - Ball Valve - Model C, Threaded, Tru-Bloc® True Union, Black PP, FKM  | 
                        
                                
                                                             MC910AA T61TB-V - Ball Valve - Model C, Threaded, Tru-Bloc® True Union, Black PP, FKM  | 
                        
                                
                                                             MC910AB T61TB-V - Ball Valve - Model C, Threaded, Tru-Bloc® True Union, Black PP, FKM  | 
                        
                                
                                                             MC910AC T61TB-V - Ball Valve - Model C, Threaded, Tru-Bloc® True Union, Black PP, FKM  | 
                |||||
| UPC Code | N/A 039923237873 | N/A 039923237880 | N/A 039923751904 | N/A 039923751911 | N/A 039923751928 | |||||
| Type | N/A Ball Valve | |||||||||
| Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Connection Type | N/A F x F | |||||||||
| Material | N/A PP | |||||||||
| Description | N/A T61TB-V1/2TUTB MODEL-C THD TUBV FKMBPP | N/A T61TB-V3/4TUTB MODEL-C THD TUBV FKMBPP | N/A T61TB-V 1 THD TUBV FKM BPP | N/A T61TB-V 11/4 THD TUBV FKM BPP | N/A T61TB-V 11/2 THD TUBV FKM BPP | |||||
| Valve Operator | N/A Direct Handle | |||||||||
| eClass Classification | 
                                            
                                            
                                                N/A
                                                Black PP Ball Valves  | 
                                |||||||||
| Color | N/A Black | |||||||||
| Weight | N/A 0.38 lb | N/A 0.68 lb | N/A 0.753 lb | N/A 1.519 lb | N/A 1.597 lb | |||||
| 
                         | 
                ||||||||||
