CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    T51M3-E - Ball Valve - Threaded, True Union, 3-Way 3-Position Multi-Port, CPVC Schedule 80, EPDM
    Industrial Plastic Valves
        
    
        
            The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. No disruption or length change of connected piping is required. The valve can be easily joined with the threaded end connections. Please refer to Chemtrol technical data sheets, valve selection guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC valves are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             MB784A6 T51M3-E - Ball Valve - Threaded, True Union, 3-Way 3-Position Multi-Port, CPVC Schedule 80, EPDM  | 
                        
                                
                                                             MB784A8 T51M3-E - Ball Valve - Threaded, True Union, 3-Way 3-Position Multi-Port, CPVC Schedule 80, EPDM  | 
                        
                                
                                                             MB784AA T51M3-E - Ball Valve - Threaded, True Union, 3-Way 3-Position Multi-Port, CPVC Schedule 80, EPDM  | 
                        
                                
                                                             MB784AC T51M3-E - Ball Valve - Threaded, True Union, 3-Way 3-Position Multi-Port, CPVC Schedule 80, EPDM  | 
                        
                                
                                                             MB784AB T51M3-E - Ball Valve - Threaded, True Union, 3-Way 3-Position Multi-Port, CPVC Schedule 80, EPDM  | 
                |||||
| UPC Code | N/A 039923747006 | N/A 039923747013 | N/A 039923747020 | N/A 039923747044 | N/A 039923344991 | |||||
| Type | N/A Ball Valve | |||||||||
| Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 1 1/4 | |||||
| Connection Type | N/A F (NPT) x F (NPT) x F (NPT) | |||||||||
| Material | N/A CPVC | |||||||||
| Description | N/A T51M3-E 1/2 THD TU MULTI BV EPDM CPVC | N/A T51M3-E 3/4 THD TU MULTI BV EPDM CPVC | N/A T51M3-E 1 THD TU MULTI BV EPDM CPVC | N/A T51M3-E 1 1/2 THR TU MUTLI BV EPDM CPVC | N/A T51M3-E 1 1/4 THD TU MULTI BV EPDM CPVC | |||||
| Valve Operator | N/A Direct Handle | |||||||||
| eClass Classification | 
                                            
                                            
                                                N/A
                                                CPVC Multiport and Diverter Valves  | 
                                |||||||||
| Color | N/A Light Grey | |||||||||
| Weight | N/A 0.624 lb | N/A 1.033 lb | N/A 1.549 lb | N/A 3.590 lb | N/A 3.474 lb | |||||
| 
                         | 
                ||||||||||
